Channels/Outputs1
-
ConfigurationHigh-side
-
FamilyEiceDRIVER™ APD
-
Input Vcc3 V to 36 V
-
Isolation TypeNon-isolated
-
Output Current (Sink)0.35 A
-
Output Current (Source)0.35 A
-
PackageSOIC 8N
-
Planned to be available until at least2034
-
QualificationAutomotive
-
Turn Off Propagation Delay2 µs
-
Turn On Propagation Delay1.5 µs
-
Voltage Class65 V
| Recommended | ||
|
OPN
|
AUIR3241STR | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Very low quiescent current on/off state
- Back to back configuration
- Boost converter with integrated diode
- Standard level gate voltage
- Input active high and 3.3V compatible
- Under voltage lockout with diagnostic
- Wide operating voltage 3-36V
- Ground loss protection
- Lead-Free, Halogen Free, RoHS compliant